IESNA:LM-63-2002
[TEST]P946583
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6477
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
890.6 957.8 1029.9 1102.4 1157.9 1191.9 1212.6 1224.2 1237 1251.9
1271 1297 1332 1373.4 1423.6 1508.2 1636 1805.6 2014.9 2276.7
2619.8 3013.7 3433 3814.5 4045 3927.9 3693.6 3379.7 3002.6 2553.2
1984.6 1418 928.1 539.5 237.4 73.5 0
890.6 961.4 1042.6 1123 1182.3 1218.4 1235.4 1239.6 1242.4 1244.8
1248.8 1257.3 1272.8 1292.3 1324.4 1391.5 1509.1 1679.6 1901.7 2166.6
2483.8 2849 3270.4 3725.9 4182.6 4303.9 4046.5 3715.3 3367.6 2972.1
2418.2 1822.7 1268.6 772.3 360.9 115 0
890.6 965.1 1055.3 1143.6 1206.7 1244.8 1258.2 1255 1247.8 1237.8
1226.6 1217.5 1213.6 1211.2 1225.2 1274.7 1382.1 1553.6 1788.5 2056.5
2347.9 2684.4 3107.7 3637.2 4320.2 4679.9 4399.4 4051 3732.7 3391
2851.8 2227.5 1609 1005.1 484.5 156.5 0
890.6 970.2 1067.9 1162.2 1228.5 1264.5 1270.6 1255.3 1231.6 1204.2
1175.5 1149.9 1130.4 1117 1127 1185.5 1315.8 1515.4 1771.7 2053.1
2348.4 2667.8 3042.8 3507.1 4158.5 4661.7 4469.2 4083.7 3747.3 3401.5
2890.7 2283.2 1678.3 1082.4 550.2 193.2 0
890.6 975.4 1080.5 1180.7 1250.2 1284.1 1282.9 1255.5 1215.3 1170.5
1124.5 1082.3 1047.1 1022.8 1028.9 1096.3 1249.4 1477.2 1754.8 2049.6
2349 2651.1 2977.9 3376.9 3996.9 4643.4 4539 4116.4 3762 3412
2929.6 2338.9 1747.5 1159.8 616 229.9 0
890.6 978.5 1087.3 1191.9 1263.4 1293.7 1283.3 1241.6 1184.8 1125.6
1069.9 1021.8 984.1 963.6 987.7 1093.7 1296.3 1579.3 1918.4 2285.7
2653.2 3014.4 3382.3 3785.2 4383.3 4997.4 4988.8 4585.1 4181.1 3739.9
3184.8 2532.8 1894 1260.6 698.9 271.4 0
890.6 981.6 1094.2 1203.1 1276.6 1303.2 1283.6 1227.8 1154.2 1080.7
1015.3 961.3 921.1 904.4 946.6 1091 1343.1 1681.4 2082 2521.6
2957.4 3377.7 3786.6 4193.5 4769.7 5351.4 5438.7 5053.8 4600.2 4067.9
3439.9 2726.8 2040.4 1361.4 781.7 312.8 0
890.6 983.1 1098.3 1209.1 1282.4 1306.4 1280.2 1215.1 1132 1052.8
986.1 932.5 894.4 883.4 941.7 1113.3 1397.4 1780.3 2244.4 2759.4
3271.2 3766.1 4249.5 4717.9 5331.1 5885.5 5956.6 5573.9 5047.9 4403.1
3675.9 2894.1 2128.3 1398.1 802.5 314.6 0
890.6 984.6 1102.5 1215.2 1288.3 1309.6 1276.8 1202.4 1109.7 1025
956.9 903.8 867.7 862.4 936.9 1135.7 1451.8 1879.1 2406.9 2997.1
3585.1 4154.3 4712.4 5242.2 5892.5 6419.6 6474.5 6094 5495.4 4738.3
3911.9 3061.5 2216.2 1434.7 823.3 316.3 0
890.6 983.9 1105.6 1218.1 1290.5 1310 1272.7 1193.4 1096 1009.9
942.6 890.3 855.1 853.4 936.1 1147.3 1478.8 1937.1 2505.5 3136.7
3774.8 4381.8 4983 5577.6 6255 6754.7 6759.8 6317.6 5619.7 4750.9
3848.6 2952.9 2041.4 1297.3 713.3 265.6 0
890.6 984.6 1102.5 1215.2 1288.3 1309.6 1276.8 1202.4 1109.7 1025
956.9 903.8 867.7 862.4 936.9 1135.7 1451.8 1879.1 2406.9 2997.1
3585.1 4154.3 4712.4 5242.2 5892.5 6419.6 6474.5 6094 5495.4 4738.3
3911.9 3061.5 2216.2 1434.7 823.3 316.3 0
890.6 983.1 1098.3 1209.1 1282.4 1306.4 1280.2 1215.1 1132 1052.8
986.1 932.5 894.4 883.4 941.7 1113.3 1397.4 1780.3 2244.4 2759.4
3271.2 3766.1 4249.5 4717.9 5331.1 5885.5 5956.6 5573.9 5047.9 4403.1
3675.9 2894.1 2128.3 1398.1 802.5 314.6 0
890.6 981.6 1094.2 1203.1 1276.6 1303.2 1283.6 1227.8 1154.2 1080.7
1015.3 961.3 921.1 904.4 946.6 1091 1343.1 1681.4 2082 2521.6
2957.4 3377.7 3786.6 4193.5 4769.7 5351.4 5438.7 5053.8 4600.2 4067.9
3439.9 2726.8 2040.4 1361.4 781.7 312.8 0
890.6 978.5 1087.3 1191.9 1263.4 1293.7 1283.3 1241.6 1184.8 1125.6
1069.9 1021.8 984.1 963.6 987.7 1093.7 1296.3 1579.3 1918.4 2285.7
2653.2 3014.4 3382.3 3785.2 4383.3 4997.4 4988.8 4585.1 4181.1 3739.9
3184.8 2532.8 1894 1260.6 698.9 271.4 0
890.6 975.4 1080.5 1180.7 1250.2 1284.1 1282.9 1255.5 1215.3 1170.5
1124.5 1082.3 1047.1 1022.8 1028.9 1096.3 1249.4 1477.2 1754.8 2049.6
2349 2651.1 2977.9 3376.9 3996.9 4643.4 4539 4116.4 3762 3412
2929.6 2338.9 1747.5 1159.8 616 229.9 0
890.6 970.2 1067.9 1162.2 1228.5 1264.5 1270.6 1255.3 1231.6 1204.2
1175.5 1149.9 1130.4 1117 1127 1185.5 1315.8 1515.4 1771.7 2053.1
2348.4 2667.8 3042.8 3507.1 4158.5 4661.7 4469.2 4083.7 3747.3 3401.5
2890.7 2283.2 1678.3 1082.4 550.2 193.2 0
890.6 965.1 1055.3 1143.6 1206.7 1244.8 1258.2 1255 1247.8 1237.8
1226.6 1217.5 1213.6 1211.2 1225.2 1274.7 1382.1 1553.6 1788.5 2056.5
2347.9 2684.4 3107.7 3637.2 4320.2 4679.9 4399.4 4051 3732.7 3391
2851.8 2227.5 1609 1005.1 484.5 156.5 0
890.6 961.4 1042.6 1123 1182.3 1218.4 1235.4 1239.6 1242.4 1244.8
1248.8 1257.3 1272.8 1292.3 1324.4 1391.5 1509.1 1679.6 1901.7 2166.6
2483.8 2849 3270.4 3725.9 4182.6 4303.9 4046.5 3715.3 3367.6 2972.1
2418.2 1822.7 1268.6 772.3 360.9 115 0
890.6 957.8 1029.9 1102.4 1157.9 1191.9 1212.6 1224.2 1237 1251.9
1271 1297 1332 1373.4 1423.6 1508.2 1636 1805.6 2014.9 2276.7
2619.8 3013.7 3433 3814.5 4045 3927.9 3693.6 3379.7 3002.6 2553.2
1984.6 1418 928.1 539.5 237.4 73.5 0
890.6 950.5 1013.7 1075.6 1124 1154.7 1173.8 1184.9 1196.1 1210.1
1230.1 1258 1294.3 1336 1387.9 1462.6 1569.6 1709.7 1885.5 2094.6
2345.3 2608.7 2842.2 3007.7 3049 2874.9 2628.5 2335.3 2015.4 1668.6
1271 889.6 573.1 331.7 149.2 48.9 0
890.6 943.1 997.4 1048.8 1090.2 1117.5 1135 1145.5 1155.2 1168.3
1189.2 1218.9 1256.6 1298.7 1352.1 1417 1503.2 1613.8 1756.2 1912.5
2070.8 2203.7 2251.4 2200.9 2053.1 1821.9 1563.4 1290.9 1028.2 784
557.4 361.2 218.2 124 61.1 24.3 0
890.6 935.3 981.2 1024.1 1057.5 1080.5 1094.8 1101.7 1107 1114.3
1127.4 1147.9 1174.5 1202.2 1233.8 1269.1 1314.1 1372.8 1450.1 1532.5
1608.9 1658.5 1647.6 1570.6 1427.4 1233.7 1036.1 842.5 663.4 507.1
368.1 249.4 160.7 98.8 52.8 21.9 0
890.6 927.5 965.1 999.3 1024.8 1043.4 1054.6 1057.8 1058.9 1060.2
1065.6 1076.9 1092.4 1105.7 1115.5 1121.3 1124.9 1131.9 1144.1 1152.4
1147 1113.3 1043.8 940.4 801.7 645.5 508.8 394.1 298.5 230.3
178.8 137.7 103.2 73.8 44.6 19.5 0
890.6 919.6 948.8 975.2 995.5 1008.9 1014.9 1011.7 1002.9 992.2
981.6 974.5 971.2 967.1 959.4 946.2 928 909.2 891.7 877.3
861.6 835 791 728.9 648.3 551.9 465.1 381.7 302.1 241
188.5 144.3 105.9 74.2 44.4 19.3 0
890.6 911.8 932.5 951.1 966.2 974.4 975.1 965.6 947 924.2
897.6 872.2 850 828.5 803.4 771.1 731 686.5 639.4 602.1
576.1 556.7 538.2 517.4 494.9 458.2 421.4 369.3 305.6 251.7
198.2 150.9 108.7 74.8 44.1 19.1 0
890.6 904.2 917.3 929.9 941.2 946 942.3 926 898 865.2
828.5 795 767 742.8 719 691.1 657.7 620.9 581.8 550.9
530.4 516.8 507 495.4 477.6 446.7 416 372.3 319.7 271.7
220.6 172.6 127.1 88.3 54 23.1 0
890.6 896.7 902.1 908.7 916 917.6 909.4 886.5 849 806.2
759.4 717.8 683.9 657 634.7 611.1 584.4 555.3 524.3 499.7
484.6 476.9 475.8 473.3 460.3 435.2 410.5 375.3 333.7 291.6
242.9 194.3 145.4 101.8 63.9 27.2 0
890.6 889.4 887.7 889.1 891.8 892.2 881.2 853.4 810.5 762.3
714.5 676.9 649.5 629.4 611.6 590.9 566.1 538.5 507.2 477.6
455.6 443.6 444.8 446 442.2 433 410.8 374.6 333.7 294.9
258.4 219.8 175.8 127.8 83.2 35.2 0
890.6 881.3 873.6 870.8 872.1 873.8 866.5 844.3 808.1 767
727.1 692.2 661.6 634.7 609.4 582.8 553.7 522.7 492 464.5
440.4 422.4 412.8 407 401.6 395.4 382.1 358.4 328.4 295
257.1 219.1 175.7 129.3 85.1 37.6 0
890.6 874.8 861.2 854.3 854.8 859.6 859.7 846.8 819.7 784.2
746.9 711.4 676.8 643.7 611.8 580 547.5 514.5 484 457.8
434.4 416.5 403.5 393.5 384.1 373.4 358.8 339 314.6 285.5
249.8 213.2 170.8 126.9 82.5 36.6 0
890.6 868.3 848.8 837.8 837.4 845.5 853 849.3 831.3 801.4
766.8 730.5 692 652.7 614.3 577.3 541.3 506.3 476 451.1
428.5 410.6 394.2 380 366.5 351.5 335.4 319.6 300.8 276.1
242.5 207.4 165.9 124.5 80 35.5 0
890.6 862.3 838.4 824.2 823.7 836.4 854.2 864.2 857.2 830.9
793.3 752.4 710.1 667.2 625.4 585.2 547 511 479.9 454.8
434.2 419.3 406.5 393.2 378.1 358.9 338.3 318.7 297.7 271.6
238.2 203 162.3 121.9 77.1 35 0
890.6 856.5 828 810.5 810.1 827.3 855.4 879.1 883.1 860.5
819.9 774.2 728.2 681.7 636.4 593.1 552.7 515.7 483.9 458.5
440 427.9 418.7 406.4 389.7 366.2 341.1 317.8 294.7 267.1
233.8 198.6 158.6 119.3 74.2 34.5 0
890.6 851.3 818.9 799 797.6 817.6 852.9 887 899.7 882.1
841.1 791.2 742.4 695.2 649.8 606.5 565.6 527.9 495.5 469.9
450.8 437.7 429.3 418.8 404 382.8 358.9 334.3 309.2 278.5
242.3 205.5 164.3 118.8 71.7 34.3 0
890.6 846.1 809.7 787.4 785.2 807.9 850.4 894.9 916.3 903.6
862.3 808.2 756.5 708.8 663.2 619.9 578.5 540.2 507.1 481.2
461.5 447.5 439.9 431.2 418.3 399.5 376.8 350.8 323.7 289.9
250.8 212.4 170 118.3 69.2 34.2 0
890.6 841 801.4 777.2 773.8 796 840.1 886.6 912.4 906
870.3 817 763.7 716.7 672.8 631.7 592.1 554.9 522.4 496.2
474.9 460.1 450.9 442.1 429.3 411.3 388.1 361.5 332.9 298.2
258.3 218.9 175.5 116.4 63.9 30.2 0
890.6 835.8 793.1 767.1 762.3 784.2 829.8 878.3 908.6 908.2
878.2 825.9 770.9 724.7 682.3 643.5 605.8 569.6 537.6 511.3
488.4 472.7 461.9 453 440.4 423.1 399.4 372.2 342.1 306.6
265.9 225.4 181 114.5 58.6 26.1 0
890.6 831.8 786.7 759.5 753.2 772.6 813.3 856.4 883.5 884.3
858.6 811.9 760.2 714.9 675.4 640.3 606.6 573.5 543.2 517.8
496.7 482.5 472.4 463.6 451 432.8 407.9 379.6 348.8 313.1
271.8 231.6 185.7 124.6 68.1 30.1 0
890.6 827.8 780.3 751.9 744.1 760.9 796.7 834.5 858.5 860.4
839 798 749.6 705.1 668.4 637.1 607.3 577.4 548.9 524.3
505.1 492.4 482.8 474.1 461.6 442.5 416.4 386.9 355.4 319.6
277.8 237.9 190.4 134.7 77.6 34.1 0
890.6 824.5 775.8 746.6 738.1 753.3 785 817.3 837.4 838.7
819.6 783 738.8 696.6 660.5 629.8 601.1 572.2 544.2 521
504.9 494.2 485.3 476.6 464.3 445.2 419.1 389.6 358 322.6
280.9 240.8 194.3 141.4 85.8 37.4 0
890.6 821.3 771.3 741.2 732.1 745.6 773.3 800.1 816.3 816.9
800.3 767.9 728 688 652.6 622.5 594.9 567 539.5 517.7
504.7 496 487.8 479.1 467 447.8 421.8 392.2 360.5 325.6
284.1 243.7 198.2 148 94 40.7 0
890.6 818.7 768.1 737.6 728.7 741.7 768 792.1 806.2 806.2
791.1 761.7 724.9 685.9 649.4 616.8 586.5 556.6 527.6 507.1
496.2 489.1 481.8 473 461.1 442.4 416.6 387.4 356.6 322.4
282.5 241.6 197.3 147.6 93.3 39.9 0
890.6 816.2 764.9 733.9 725.2 737.9 762.7 784.2 796 795.5
781.8 755.5 721.6 683.8 646.3 611 578.2 546.1 515.7 496.5
487.8 482.2 475.7 466.9 455.2 437.1 411.5 382.7 352.8 319.2
280.9 239.3 196.3 147.1 92.6 39 0
890.6 813.9 762.5 731.8 723.4 736.3 760.6 781.6 792.7 791.9
778.4 753.9 721.6 684.1 645.6 608 572.5 537.9 506 487.6
479.5 474.7 469.2 460.5 448.5 430.1 404.7 376.4 346.8 313.5
276.1 234.5 189.8 141.6 88.3 36.8 0
890.6 811.5 760.1 729.6 721.5 734.7 758.6 779 789.5 788.3
775.1 752.4 721.6 684.4 644.9 604.9 566.9 529.7 496.3 478.6
471.2 467.4 462.8 454 441.9 423.1 398 370.1 340.7 307.8
271.3 229.6 183.3 136.1 84 34.6 0
890.6 808.6 757.7 728 720.8 734.5 758.4 778.5 788.5 786.7
773.1 751.9 722.2 684.9 644.6 603.2 563.6 524.3 490.1 472.7
465.5 462.1 458 449.1 436.8 417 392.7 365.3 335.3 302.5
266.2 225.6 175.7 131.2 79.6 32.5 0
890.6 811.5 760.1 729.6 721.5 734.7 758.6 779 789.5 788.3
775.1 752.4 721.6 684.4 644.9 604.9 566.9 529.7 496.3 478.6
471.2 467.4 462.8 454 441.9 423.1 398 370.1 340.7 307.8
271.3 229.6 183.3 136.1 84 34.6 0
890.6 813.9 762.5 731.8 723.4 736.3 760.6 781.6 792.7 791.9
778.4 753.9 721.6 684.1 645.6 608 572.5 537.9 506 487.6
479.5 474.7 469.2 460.5 448.5 430.1 404.7 376.4 346.8 313.5
276.1 234.5 189.8 141.6 88.3 36.8 0
890.6 816.2 764.9 733.9 725.2 737.9 762.7 784.2 796 795.5
781.8 755.5 721.6 683.8 646.3 611 578.2 546.1 515.7 496.5
487.8 482.2 475.7 466.9 455.2 437.1 411.5 382.7 352.8 319.2
280.9 239.3 196.3 147.1 92.6 39 0
890.6 818.7 768.1 737.6 728.7 741.7 768 792.1 806.2 806.2
791.1 761.7 724.9 685.9 649.4 616.8 586.5 556.6 527.6 507.1
496.2 489.1 481.8 473 461.1 442.4 416.6 387.4 356.6 322.4
282.5 241.6 197.3 147.6 93.3 39.9 0
890.6 821.3 771.3 741.2 732.1 745.6 773.3 800.1 816.3 816.9
800.3 767.9 728 688 652.6 622.5 594.9 567 539.5 517.7
504.7 496 487.8 479.1 467 447.8 421.8 392.2 360.5 325.6
284.1 243.7 198.2 148 94 40.7 0
890.6 824.5 775.8 746.6 738.1 753.3 785 817.3 837.4 838.7
819.6 783 738.8 696.6 660.5 629.8 601.1 572.2 544.2 521
504.9 494.2 485.3 476.6 464.3 445.2 419.1 389.6 358 322.6
280.9 240.8 194.3 141.4 85.8 37.4 0
890.6 827.8 780.3 751.9 744.1 760.9 796.7 834.5 858.5 860.4
839 798 749.6 705.1 668.4 637.1 607.3 577.4 548.9 524.3
505.1 492.4 482.8 474.1 461.6 442.5 416.4 386.9 355.4 319.6
277.8 237.9 190.4 134.7 77.6 34.1 0
890.6 831.8 786.7 759.5 753.2 772.6 813.3 856.4 883.5 884.3
858.6 811.9 760.2 714.9 675.4 640.3 606.6 573.5 543.2 517.8
496.7 482.5 472.4 463.6 451 432.8 407.9 379.6 348.8 313.1
271.8 231.6 185.7 124.6 68.1 30.1 0
890.6 835.8 793.1 767.1 762.3 784.2 829.8 878.3 908.6 908.2
878.2 825.9 770.9 724.7 682.3 643.5 605.8 569.6 537.6 511.3
488.4 472.7 461.9 453 440.4 423.1 399.4 372.2 342.1 306.6
265.9 225.4 181 114.5 58.6 26.1 0
890.6 841 801.4 777.2 773.8 796 840.1 886.6 912.4 906
870.3 817 763.7 716.7 672.8 631.7 592.1 554.9 522.4 496.2
474.9 460.1 450.9 442.1 429.3 411.3 388.1 361.5 332.9 298.2
258.3 218.9 175.5 116.4 63.9 30.2 0
890.6 846.1 809.7 787.4 785.2 807.9 850.4 894.9 916.3 903.6
862.3 808.2 756.5 708.8 663.2 619.9 578.5 540.2 507.1 481.2
461.5 447.5 439.9 431.2 418.3 399.5 376.8 350.8 323.7 289.9
250.8 212.4 170 118.3 69.2 34.2 0
890.6 851.3 818.9 799 797.6 817.6 852.9 887 899.7 882.1
841.1 791.2 742.4 695.2 649.8 606.5 565.6 527.9 495.5 469.9
450.8 437.7 429.3 418.8 404 382.8 358.9 334.3 309.2 278.5
242.3 205.5 164.3 118.8 71.7 34.3 0
890.6 856.5 828 810.5 810.1 827.3 855.4 879.1 883.1 860.5
819.9 774.2 728.2 681.7 636.4 593.1 552.7 515.7 483.9 458.5
440 427.9 418.7 406.4 389.7 366.2 341.1 317.8 294.7 267.1
233.8 198.6 158.6 119.3 74.2 34.5 0
890.6 862.3 838.4 824.2 823.7 836.4 854.2 864.2 857.2 830.9
793.3 752.4 710.1 667.2 625.4 585.2 547 511 479.9 454.8
434.2 419.3 406.5 393.2 378.1 358.9 338.3 318.7 297.7 271.6
238.2 203 162.3 121.9 77.1 35 0
890.6 868.3 848.8 837.8 837.4 845.5 853 849.3 831.3 801.4
766.8 730.5 692 652.7 614.3 577.3 541.3 506.3 476 451.1
428.5 410.6 394.2 380 366.5 351.5 335.4 319.6 300.8 276.1
242.5 207.4 165.9 124.5 80 35.5 0
890.6 874.8 861.2 854.3 854.8 859.6 859.7 846.8 819.7 784.2
746.9 711.4 676.8 643.7 611.8 580 547.5 514.5 484 457.8
434.4 416.5 403.5 393.5 384.1 373.4 358.8 339 314.6 285.5
249.8 213.2 170.8 126.9 82.5 36.6 0
890.6 881.3 873.6 870.8 872.1 873.8 866.5 844.3 808.1 767
727.1 692.2 661.6 634.7 609.4 582.8 553.7 522.7 492 464.5
440.4 422.4 412.8 407 401.6 395.4 382.1 358.4 328.4 295
257.1 219.1 175.7 129.3 85.1 37.6 0
890.6 889.4 887.7 889.1 891.8 892.2 881.2 853.4 810.5 762.3
714.5 676.9 649.5 629.4 611.6 590.9 566.1 538.5 507.2 477.6
455.6 443.6 444.8 446 442.2 433 410.8 374.6 333.7 294.9
258.4 219.8 175.8 127.8 83.2 35.2 0
890.6 896.7 902.1 908.7 916 917.6 909.4 886.5 849 806.2
759.4 717.8 683.9 657 634.7 611.1 584.4 555.3 524.3 499.7
484.6 476.9 475.8 473.3 460.3 435.2 410.5 375.3 333.7 291.6
242.9 194.3 145.4 101.8 63.9 27.2 0
890.6 904.2 917.3 929.9 941.2 946 942.3 926 898 865.2
828.5 795 767 742.8 719 691.1 657.7 620.9 581.8 550.9
530.4 516.8 507 495.4 477.6 446.7 416 372.3 319.7 271.7
220.6 172.6 127.1 88.3 54 23.1 0
890.6 911.8 932.5 951.1 966.2 974.4 975.1 965.6 947 924.2
897.6 872.2 850 828.5 803.4 771.1 731 686.5 639.4 602.1
576.1 556.7 538.2 517.4 494.9 458.2 421.4 369.3 305.6 251.7
198.2 150.9 108.7 74.8 44.1 19.1 0
890.6 919.6 948.8 975.2 995.5 1008.9 1014.9 1011.7 1002.9 992.2
981.6 974.5 971.2 967.1 959.4 946.2 928 909.2 891.7 877.3
861.6 835 791 728.9 648.3 551.9 465.1 381.7 302.1 241
188.5 144.3 105.9 74.2 44.4 19.3 0
890.6 927.5 965.1 999.3 1024.8 1043.4 1054.6 1057.8 1058.9 1060.2
1065.6 1076.9 1092.4 1105.7 1115.5 1121.3 1124.9 1131.9 1144.1 1152.4
1147 1113.3 1043.8 940.4 801.7 645.5 508.8 394.1 298.5 230.3
178.8 137.7 103.2 73.8 44.6 19.5 0
890.6 935.3 981.2 1024.1 1057.5 1080.5 1094.8 1101.7 1107 1114.3
1127.4 1147.9 1174.5 1202.2 1233.8 1269.1 1314.1 1372.8 1450.1 1532.5
1608.9 1658.5 1647.6 1570.6 1427.4 1233.7 1036.1 842.5 663.4 507.1
368.1 249.4 160.7 98.8 52.8 21.9 0
890.6 943.1 997.4 1048.8 1090.2 1117.5 1135 1145.5 1155.2 1168.3
1189.2 1218.9 1256.6 1298.7 1352.1 1417 1503.2 1613.8 1756.2 1912.5
2070.8 2203.7 2251.4 2200.9 2053.1 1821.9 1563.4 1290.9 1028.2 784
557.4 361.2 218.2 124 61.1 24.3 0
890.6 950.5 1013.7 1075.6 1124 1154.7 1173.8 1184.9 1196.1 1210.1
1230.1 1258 1294.3 1336 1387.9 1462.6 1569.6 1709.7 1885.5 2094.6
2345.3 2608.7 2842.2 3007.7 3049 2874.9 2628.5 2335.3 2015.4 1668.6
1271 889.6 573.1 331.7 149.2 48.9 0
890.6 957.8 1029.9 1102.4 1157.9 1191.9 1212.6 1224.2 1237 1251.9
1271 1297 1332 1373.4 1423.6 1508.2 1636 1805.6 2014.9 2276.7
2619.8 3013.7 3433 3814.5 4045 3927.9 3693.6 3379.7 3002.6 2553.2
1984.6 1418 928.1 539.5 237.4 73.5 0
